Features
- IT (RMS): 3A
- VDRM : 600V
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III: 20mA
- Insulated type
- Planar passivation type
- Viso: 2000V
Description
The BCR3FM-12LB 600V, 3A Triac for medium power use offers a 1.5V gate trigger voltage, 20mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Power supply
- Motor control
- Heater control
- Solenoid control
Applied Filters:
Loading