Skip to main content

Features

  • IT (RMS): 3A (non-continuous)
  • VDRM: 800V (Tj = 125 °C)
  • IFGTI, IRGTI, IRGT III: 30mA
  • Tj: 150 °C
  • Planar passivation type

Description

The BCR3AM-14B 700V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for non-continuous motor control and other general-purpose AC control applications.

Applications

  • Non-continuous motor control
  • General-purpose AC control

Applied Filters: