Skip to main content
Renesas Electronics Corporation
600V - 3A - Triac Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92
Pkg. Code:pkg_11566
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)15
IRGT I (Max) (mA)15
IRGT III (Max) (mA)15
IT (RMS) (A)3
ITSM (A)30
Insulated TypeNo
Lead CompliantYes
MOQ1000
Rth (j-c) (degC/W)50
Tape & ReelNo
Tj (°C)150
VDRM (V)600
VDSM (V)700
VGT (Max) (V)1.5
VTM (Max) (V)1.7
di/dt (Max) (A/µs)40

Description

The BCR3AM-12B 600V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for AC switch, fan motor, electric rice cooker, electric pot, washing machine, and other resistive load applications.