Features
- Breakover voltage: 600V
- Breakover current: 3A
- Gate trigger voltage: 1.5V
- Gate trigger current: 15mA
- RoHS compliant
- Temperature operating range: -40 °C to 150 °C
Description
The BCR3AM-12B 600V, 3A Triac for low power use offers a 1.5V gate trigger voltage, 15mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for AC switch, fan motor, electric rice cooker, electric pot, washing machine, and other resistive load applications.
Applications
- AC switches
- Fan motors
- Electric rice cookers
- Electric pots
- Washing machines
- Other resistive load applications
Applied Filters:
Loading