Features
- IT (RMS): 16A
- VDRM: 600V
- IFGTI, IRGTI, IRGTIII: 30mA
- Viso: 2000V
- Maximum junction temperature of 150 °C
- Insulated type
- Planar passivation type
Description
The BCR16RM-12LB 600V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, electric heater control, light dimmer, on/off and speed control of small induction motor, on/off control of copier lamp applications.
Applications
- Contactless AC switches
- Electric heater control
- Light dimmers
- On/Off and speed control of small induction motors
- On/Off control of copier lamps
Applied Filters:
Loading