Skip to main content

Features

  • IT (RMS): 16A
  • VDRM: 700V
  • IFGTI, IRGTI, IRGT III: 10mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR16FM-14RA, 700V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 10mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for resistive load (heaters, lamps, etc.) and dimming LED bulb applications.

Applications

  • Resistive loads (heaters, lamps, etc.)
  • Dimming LED bulbs

Applied Filters: