Features
- IT (RMS): 16A
- VDRM: 800V
- IFGTI, IRGTI, IRGT III: 30mA
- Maximum junction temperature of 150 °C
- Non-insulated type
- Planar passivation type
Description
The BCR16CS-16LB 800V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, hair dryer, control of household equipment such as TV sets, stereo system, refrigerator, washing machine, infrared kotatsu, electric fan, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.
Applications
- General-purpose AC control
- Contactless AC switch
- Electric heater control
- Household equipment control
- Solenoid control
- Solid state relay
Applied Filters:
Loading