Skip to main content
Renesas Electronics Corporation
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:8-WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) Free

Product Attributes

Sample CatalogRequest Samples
Pkg. Type8-WLCSP
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)0.4
Flash by TaskDatalogging
Flexible Read/Write BufferYes
InterfaceSingle SPI
Key BenefitIncludes controllable SRAM
Longevity2034 Jan
Memory ClassDataFlash
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Read Current (mA)6
Read Modify WriteYes
Speed85 MHz
Supply Voltage Vcc (V)1.65 - 3.6
Supply Voltage Vcc Range1.65-3.6
Temp. Range (°C)-40 to +85°C

Description

The AT45DB041E DataFlash is a member of our system enhancing class of code and data storage solutions designed with an advanced dual SRAM buffer architecture that makes it the most efficient memory for data logging. It also incorporates a suite of advanced features that save system power, reduce processor overhead, simplify software development, and provide comprehensive data security and integrity options.