Skip to main content

Features

  • Includes a controllable R/W SRAM buffer for maximum flexibility
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging
  • Byte-write provides Serial EEPROM functionality in a Serial NOR Flash device
  • Ultra-deep power down operates at >400nA
  • Extended Vcc operation allows the system memory to operate over the entire voltage range
  • Comprehensive security and unique ID features protect the device from outside tampering

Description

The AT45DB041E DataFlash is a member of our system enhancing class of code and data storage solutions designed with an advanced dual SRAM buffer architecture that makes it the most efficient memory for data logging. It also incorporates a suite of advanced features that save system power, reduce processor overhead, simplify software development, and provide comprehensive data security and integrity options.

Parameters

Attributes Value
Memory Class DataFlash
Memory Density 4 Mbit
Operating Voltage Range (V) 1.65 - 3.6
Speed 70 MHz, 85 MHz
Interface Single SPI
Temp. Range (°C) -40 to +85°C, -40 to +125°C
Deep Power Down (µA) 0.4
Read Current (mA) 6
Key Benefit Includes controllable SRAM

Package Options

Pkg. Type Pkg. Dimensions (mm) Pitch (mm)
8-WLCSP
DFN 5 x 6 1.27
DWF
SOIC-N 3.81 x 4.80 1.27
SOIC-W 5.18 x 7.70 1.27

Applied Filters: