Skip to main content
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support

Package Information

CAD Model: View CAD Model
Pkg. Type: DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 5 x 6
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
ECCN (US) 3A991.b.1.a
HTS (US) 8542.32.0051
Pb (Lead) Free Yes

Product Attributes

Sample Catalog Request Samples
Pkg. Type DFN
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 1
Country of Assembly TAIWAN
Country of Wafer Fabrication CHINA
Deep Power Down (µA) 0.007
Flash by Task Boot Loader, Execute-in-Place
Interface Single, Dual, Quad SPI
Key Benefit Standard features and lowest sleep power
Longevity 2030 Jan
MOQ 6000
Memory Class Standard Flash
Memory Density 32 Mbit
Operating Voltage Range (V) 1.65 - 3.6
Pb (Lead) Free Yes
Pitch (mm) 1.27
Pkg. Dimensions (mm) 5 x 6
Price (USD) $0.89198
Published Yes
Qty. per Reel (#) 6000
Read Current (mA) 8.5
Speed 133 MHz
Supply Voltage Vcc (V) 1.65 - 1.65
Supply Voltage Vcc Range 1.65-3.6
Temp. Range (°C) -40 to +85°C

Description

The AT25FF321A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.