Skip to main content

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Supports Dual IO, Quad IO and XiP operation
  • Continuous read, wrap and burst modes for XiP

Description

The AT25FF321A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.

Parameters

Attributes Value
Memory Class Standard Flash
Memory Density 32 Mbit
Operating Voltage Range (V) 1.65 - 3.6
Speed 133 MHz
Interface Single, Dual, Quad SPI
Temp. Range (°C) -40 to +85°C
Deep Power Down (µA) 0.007
Read Current (mA) 8.5
Key Benefit Standard features and lowest sleep power

Package Options

Pkg. Type Pkg. Dimensions (mm) Pitch (mm)
DFN 4 x 3 0.5
DFN 5 x 6 1.27
SOIC-N 3.81 x 4.80 1.27
SOIC-W 5.18 x 7.70 1.27
WLCSP

Applied Filters: