Skip to main content
Renesas Electronics Corporation
16 Mbit Ultra-Low Energy Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:8-B WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.32.0051

Product Attributes

Sample CatalogN/A
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Qty. per Carrier (#)5000
Country of AssemblyTAIWAN
Country of Wafer FabricationCHINA
Deep Power Down (µA)0.1
Flash by TaskBoot Loader, Datalogging, Execute-in-Place, System Settings
InterfaceSingle, Dual, Quad SPI
Key Benefit90% energy savings
Memory ClassUltra-Low Energy
Memory Density16
Operating Voltage Range (V)1.65 - 3.6
Pkg. Type8-B WLCSP
Qty. per Reel (#)5000
Read Current (mA)1.2
Speed104 MHz
Temp. Range (°C)-40 to +85°C

Description

The AT25EU0161A is the lowest energy member of our system-enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster read performance to save more than 70% energy.