Features
- Universally compatible pin out and command set
- 60x faster erase operation
- Optimized for fast read and lowest energy usage.
- Low Sleep power for bootloader tasks
- Continuous read, wrap and burst modes for XiP
- Standard block architecture with added 256-byte page erase for energy efficient data logging
- Eliminate MCU poling and reduce overhead with auto-alert active interrupt
Description
The AT25EU0161A is the lowest energy member of our system-enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster read performance to save more than 70% energy.
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Ultra-Low Energy |
| Memory Density | 16 |
| Operating Voltage Range (V) | 1.65 - 3.6 |
| Speed | 104 MHz |
| Interface | Single, Dual, Quad SPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.1 |
| Read Current (mA) | 1.2 |
| Key Benefit | 90% energy savings |
Application Block Diagrams
| Automatic Pet Door & Tracking System Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection. | |
| Heatstroke Prevention Watch A low-power wearable detects heatstroke risks and alerts users to take early action. |
Additional Applications
- Small coin cell applications
- Low-power read
- Low-energy fast erase
- Boot/Code shadow memory
- Fast low-power read
- 100nA deep power down
- Simple event/data logging applications
- Fast erase
- Page erase
- Low-energy erase and program
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
The AT25EU family of serial NOR Flash devices from Renesas focus on achieving the lowest power and the fastest operation to achieve the lowest energy. The result is radically more energy-efficient solution for code storage, event logging, and data logging applications.