Skip to main content
Renesas Electronics Corporation
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5 x 6
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)5
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features
MOQ6000
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5 x 6
Pkg. TypeDFN
Qty. per Reel (#)6000
Read Current (mA)25
Speed100 MHz
Supply Voltage Vcc (V)2.7 - 2.7
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6

Description

The AT25DF641A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.