Skip to main content

Description

The AT25DF321A is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.

Parameters

Attributes Value
Memory Class Standard Flash
Memory Density 32 Mbit
Operating Voltage Range (V) 2.7 - 3.6
Speed 100 MHz
Interface Single, Dual SPI
Temp. Range (°C) -40 to +85°C
Deep Power Down (µA) 5
Read Current (mA) 12
Key Benefit Standard features

Package Options

Pkg. Type Pkg. Dimensions (mm) Pitch (mm)
DFN 5 x 6 1.27
SOIC-W 5.18 x 7.70 1.27
UBGA 9CC19 - 6x6

Applied Filters: