Skip to main content
Renesas Electronics Corporation
8Mbit 2.7V Minimum SPI Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC-W
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):5.18 x 7.70
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)5
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitStandard features
MOQ1710
Memory ClassStandard Flash
Memory Density8
Operating Voltage Range (V)2.7 - 3.6
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.18 x 7.70
Pkg. TypeSOIC-W
Qty. per Reel (#)90
Read Current (mA)12
Speed100 MHz
Supply Voltage Vcc (V)2.7 - 2.7
Temp. Range (°C)-40 to +85°C
Vcc (V)2.7-3.6

Description

The AT25DF081A is a member of our Standard class code and data storage solutions designed for 3 Volt systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three Security Register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.