Skip to main content

Features

  • Universally compatible pin out and command set
  • Standard block architecture
  • Supports Dual IO operation
  • Hardware controlled locking of protected sectors
  • 128-byte Security Register

Description

The AT25DF081A is a member of our Standard class code and data storage solutions designed for 3 Volt systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three Security Register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density8
Operating Voltage Range (V)2.7 - 3.6
Speed100 MHz
InterfaceSingle, Dual SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)5
Read Current (mA)12
Key BenefitStandard features

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN5 x 61.27
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27

Applied Filters: