Skip to main content
Renesas Electronics Corporation
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
Family NameFusion
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key FeaturesSave Energy and Power for Data Logging
Longevity2034 Jan
MOQ5000
Memory Density4
Memory TypeSystem Enhancing
Operating Voltage Range (V)1.7 - 3.6
Pb (Lead) FreeYes
Pkg. TypeWLCSP
Price (USD)$0.98092
Qty. per Reel (#)5000
Sleep/Reset Mode Current (µA)0.2
Small Page EraseYes
Speed85 MHz
Supply Voltage Vcc (V)1.65 - 3.6
Supply current (mA)4.5
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25DF041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.