Skip to main content

Features

  • Universally compatible pin out and command set
  • Low Sleep power for bootloader tasks
  • Standard block architecture with added 256-byte page erase for energy efficient Data Logging

Description

The AT25DF041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.

Parameters

Attributes Value
Memory Class Standard Flash
Memory Density 4 Mbit
Operating Voltage Range (V) 1.7 - 3.6
Speed 85 MHz
Interface Single, Dual SPI
Temp. Range (°C) -40 to +85°C, -40 to +125°C
Deep Power Down (µA) 0.2
Read Current (mA) 4.5
Key Benefit Fast read, Wide voltage

Package Options

Pkg. Type Pkg. Dimensions (mm) Pitch (mm)
8-WLCSP
DFN 2 x 3 0.5
DFN 5 x 6 1.27
DWF
SOIC-N 3.81 x 4.80 1.27
TSSOP 2.9 x 4.31 0.65

Applied Filters: