Skip to main content
Renesas Electronics Corporation
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC 150MIL 8S1 8
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Sample CatalogRequest Samples
Deep Power Down (µA)0.2
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, Wide voltage
Longevity2034 Jan
Memory ClassFusionHD
Memory Density4
Operating Voltage Range (V)1.7 - 3.6
Pkg. TypeSOIC 150MIL 8S1 8
Read Current (mA)4.5
Speed85 MHz
Supply Voltage Vcc (V)1.7 - 3.6
Temp. Range (°C)-40 to +125°C
Vcc (V)1.7-3.6

Description

The AT25DF041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.