Skip to main content
Renesas Electronics Corporation
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support

Package Information

CAD Model:View CAD Model
Pkg. Type:DWF
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Moisture Sensitivity Level (MSL)1
Deep Power Down (µA)0.2
Flash by TaskBoot Loader
InterfaceSingle, Dual SPI
Key BenefitFast read, Wide voltage
Longevity2034 Jan
Memory ClassStandard Flash
Memory Density4
Operating Voltage Range (V)1.7 - 3.6
Pb (Lead) FreeYes
Pkg. TypeDWF
Qty. per Reel (#)1
Read Current (mA)4.5
Speed85 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.7-3.6

Description

The AT25DF041B is a member of our System Enhancing class of code and data storage solutions. It is designed for all system memory tasks ranging from boot/code shadowing to data logging and includes the 256-byte page Erase feature that enables efficient, lower energy datalogging.