Skip to main content
Alternative(s) Available
9ZXL0831E - 8-Output DB800ZL PCIe Zero-Delay/Fanout Clock Buffer
  • Notes:Pin-to-pin with improved performance, reduced external components
9ZXL0851E - 8-Output DB800ZL PCIe Zero-Delay/Fanout Clock Buffer
  • Notes:Pin-to-pin with improved performance, reduced external components

Features

  • 8 - 0.7V low-power HCSL-compatible output pairs
  • Low-power push-pull outputs; Save power and board space - no Rp
  • Space-saving 48-pin VFQFPN package
  • Fixed feedback path for 0ps input-to-output delay
  • 8 OE# pins; hardware control of each output
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • 100MHz or 133MHz PLL mode operation; supports PCIe and QPI applications
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for low EMI
  • Cycle-to-Cycle jitter <50ps
  • Output-to-Output skew <65 ps
  • Input-to-Output delay variation <50ps
  • PCIe Gen 3 phase jitter <1.0ps RMS
  • QPI/UPI 9.6GT/s 12UI phase jitter <0.2ps RMS

Description

The 9ZXL0831 is a low-power 8-output differential buffer that meets all the performance requirements of the Intel DB800ZL specification. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs8
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors16
Package Area (mm²)36
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

Applied Filters: