Skip to main content

Features

  • LP-HCSL outputs with 85Ω Zout; eliminate 24 resistors, save 48mm² of area
  • PCIe Gen 1–5 compliance
  • 6 OE# pins; hardware control of each output
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz PLL Mode; UPI support
  • 5mm × 5mm 40-VFQFPN package; small board footprint

Description

The 9ZXL0651E is a second-generation, enhanced-performance DB800ZL derivative. The part is a pin-compatible upgrade to the 9ZXL0651A while offering a much-improved phase jitter performance. A fixed external feedback maintains low drift for critical QPI/UPI applications.

 

Parameters

Attributes Value
Chipset Manufacturer Intel
Clock Spec. DB800ZL v1.2 Derivative
Diff. Outputs 6
Diff. Output Signaling LP-HCSL
Output Enable (OE) Pins 6
Output Freq Range (MHz) 1 - 400
Diff. Inputs 1
Diff. Input Signaling HCSL
Accepts Spread Spec Input Yes
Power Consumption Typ (mW) 257
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
Package Area (mm²) 81

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 5.0 x 5.0 x 0.9 40 0.4

Applications

  • Servers/High-performance Computing
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control

Applied Filters: