Skip to main content

Features

  • LP-HCSL outputs; eliminate 12 resistors, save 20mm² of area
  • PCIe Gen 1–5 compliance
  • 6 OE# pins; hardware control of each output
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz PLL Mode; UPI support
  • 5mm × 5mm 40-VFQFPN package; small board footprint

Description

The 9ZXL0631E is a second-generation, enhanced-performance DB800ZL derivative. The part is a pin-compatible upgrade to the 9ZXL0631A while offering a much-improved phase jitter performance. A fixed external feedback maintains low drift for critical QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs6
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)257
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9400.4

Applications

  • Servers/High-performance Computing
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control

Applied Filters: