Skip to main content
Alternative(s) Available
9ZX21901D - Enhanced DB1900Z Compliant 19-Output Buffer
  • Notes:Pin-to-pin with improved performance

Features

  • 19 - 0.7V HCSL differential output pairs
  • Fixed external feedback path
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • PLL or bypass mode
  • PLL can de-jitter incoming clock
  • 9 selectable SMBus addresses
  • 8 OE# pins
  • 100MHz or 133MHz PLL mode operation for PCIe and QPI applications
  • Selectable PLL bandwidth minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible

Description

The 9ZX21901C is an Intel DB1900Z differential buffer suitable for PCI Express Gen 1-2-3 or QPI applications. The 9ZX21901C has a fixed external feedback path. See the 9ZX21901B for an adjustable external feedback path.

Parameters

AttributesValue
Diff. Outputs19
Diff. Output SignalingHCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)1350
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors80
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: