Skip to main content

Features

  • 8 OE# pins provide hardware control of 8 outputs
  • 20 SMBus bits allow software control of each output
  • 3-wire side-band interface provides serial control of all 20 outputs at a 25MHz rate
  • Outputs remain Low/Low when powered up with a floating input clock
  • Low-Power HCSL (LP-HCSL) outputs reduce device power consumption by 50%
  • Zo = 85Ω outputs eliminate 80 resistors, saving 130mm2 of area
  • 9 selectable SMBus addresses
  • Spread spectrum compatible
  • 6mm × 6mm dual-row 80-GQFN

Description

The 9QXL2001C is a 20-output very-low additive phase jitter fanout buffer for PCIe Gen1 to Gen6 applications. The 9QXL2001C provides two methods to control output enables; standard OE# pins and SMBus enable bits, and a simple 3-wire serial interface (side-band interface) that is independent of the SMBus. The side-band interface is enabled via a hardware strap and operates simultaneously with the OE# pins and SMBus enable bits. It offers integrated terminations for 85Ω transmission lines.

Parameters

AttributesValue
Diff. Outputs20
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)720
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.85800.5

Applied Filters: