Skip to main content

Features

  • Generates common frequencies from 14.318 MHz or 25 MHz
  • Crystal or reference input
  • 8 - 0.7 V HCSL differential output pairs
  • Supports Serial-ATA at 100 MHz
  • Two spread spectrum modes: 0 to -0.5 downspread and +/-0.25% centerspread
  • Unused inputs may be disabled in either driven or Hi- Z state for power management
  • Programmable OE Polarity
  • M/N Programming

Description

9FG108 is a Synthesizer that provides 8 differential output pairs that are compliant to the Intel CK410 specification. It also provides support for PCI-Express, next generation I/O, and SATA. The part synthesizes several output frequencies from either a 14.31818 MHz crystal or a 25 MHz crystal. The device can also be driven by a reference input clock instead of a crystal. It provides outputs with cycle-to-cycle jitter of less than 50 ps and output-to-output skew of less than 65 ps.

Parameters

Attributes Value
Temp. Range (°C) -40 to 85°C, 0 to 70°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
SSOP 15.9 x 7.5 x 2.3 48 0.64
TSSOP 12.5 x 6.1 x 1.0 48 0.5

Applied Filters: