Skip to main content
Renesas Electronics Corporation

Features

  • Four low-power differential output pairs
  • Individual OE# control of each output pair
  • Output cycle-cycle jitter < 25ps additive
  • Output-to-output skew: < 50ps
  • Low-power differential fanout buffer for PCI Express and CPU clocks
  • Available in commercial (0 °C to +70 °C) and industrial (-40 °C to +85 °C) temperature ranges
  • Available in 20-VFQFPN or 20-TSSOP packages

Description

The 9DBL411 is a four-output lower power differential buffer. Each output has its own OE# pin. The device has a maximum operating frequency of 150MHz.

Parameters

AttributesValue
Diff. Outputs4
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)15 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)132
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors8
Package Area (mm²)28.6
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)15 - 150
Additive Phase Jitter Typ RMS (fs)40
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: