Skip to main content

Features

  • Integrated terminations
    • 85Ω transmission lines require 0 termination resistors  
    • 100Ω transmission lines require only 2 series resistors per output
  • OE pin for each output supports CLKREQ# applications
  • Intelligent power-down mode when all OE# pins are high (all outputs off)
  • Spread-spectrum tolerant
  • Open drain LOS# output indicates a loss of the input clock and returns the outputs to a Low/Low state
  • Flexible power sequencing: Input clock is internally biased so a floating input clock will not inject noise into the system
  • Power Down Tolerant: Control inputs will not clamp to ground or VDD if a signal is applied before chip VDD is applied
  • Space saving 3mm × 3mm 16-VFQFPN
  • Easy AC coupling to other logic families; see application note AN-891.

Description

The 9DBL0255 device is a 2-output PCIe clock fanout buffer for PCIe Gen 1–7 applications. It has an open drain Loss of Signal (LOS) output to indicate the absence or presence of an input clock.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs2
Output Freq Range (MHz)10 - 220
Diff. Inputs1
Diff. Input SignalingLP-HCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)100
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)10 - 220
FunctionFanout Buffer
Input TypeHCSL, LVCMOS, LVDS, LVPECL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applications

  • PCIe Riser Cards
  • NVME eSSD and JBOD
  • High-Performance Computing and Accelerators

Applied Filters: