Skip to main content

Features

  • Two 0.7V HCSL differential output pairs
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak-to-peak
  • Supports Zero Delay Buffer mode and Fanout mode
  • Bandwidth programming available
  • 33MHz to 110MHz operation in PLL mode
  • 10MHz to 110MHz operation in Bypass mode

Description

The 9DB233 zero delay buffer (ZDB) supports PCIe Gen3 requirements while being backward compatible with PCIe Gen2 and Gen1. The 9DB233 is driven by a differential SRC output pair from a 932S421 or 932SQ420 or equivalent main clock generator. It attenuates jitter on the input clock and has a selectable PLL bandwidth to maximize performance in systems with or without spread spectrum clocking. An SMBus interface allows control of the PLL bandwidth and bypass options, while two clock request (OE#) pins make the 9DB233 suitable for Express Card applications.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingHCSL
Output Freq Range (MHz)10 - 110
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)231
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors8
Package Area (mm²)28.6
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)50 - 100
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65

Applied Filters: