Features
- High-performance clock RF-PLL
- Optimized for low phase noise: < -150dBc/Hz (1MHz offset; 245.76MHz clock)
- Dual-PLL architecture
- 1st-PLL stage with external VCXO for clock jitter attenuation
- 2nd-PLL stage with internal FemtoClock NG PLL at selectable 2949.12MHz and MHz (2400–2500MHz) VCO frequency
- Six output banks with a total of 12 outputs
- Supported clock output frequencies include:
- From VCO-0: 2949.12, 1474.56, 983.04, 491.52, 368.64, 122.88MHz
- From VCO-1: 2457.6, 1228.8, 614.4, 307.2, 153.6, 76.8MHz
- From the fractional output divider: 80–300MHz
- Clock channels with integer output divider contain a phase delay circuit with 512 steps of half of the selected VCO period
- Low-power LVPECL/LVDS outputs support configurable signal amplitude, DC and AC coupling and LVPECL, LVDS line terminations techniques
- Redundant input clock architecture
- Two inputs with an individual input signal monitor
- Digital holdover
- Manual and automatic clock selection
- Hitless switching
- Package: 81-FPBGA (8 × 8 mm, 0.8mm ball pitch)
- Temperature range: -40°C to +85°C
Description
The 8V19N472 is a fully integrated FemtoClock NG Jitter Attenuator and Clock Synthesizer designed as a high-performance clock solution for conditioning and frequency/phase management of wireless base station radio equipment boards. The device is optimized to deliver excellent phase noise performance as required in GSM, WCDMA, LTE, and LTE-A radio board implementations.
A two-stage PLL architecture supports both jitter attenuation and frequency multiplication. The first stage PLL is the jitter attenuator and uses an external VCXO for best possible phase noise characteristics. The second stage PLL locks on the VCXO-PLL output signal and synthesizes the target frequency. This PLL has two VCO circuits at 2949.12MHz and 2400–2500MHz, respectively, for enhanced frequency flexibility.
The device generates the output clock signals from the selected VCO by frequency division. Five independent frequency dividers are available, four support integer-divider ratios and one integer as well as fractional-divider ratios. Delay circuits can be used for achieving alignment and controlled phase delay between clock signals. The two redundant inputs are monitored for activity. Four selectable clock switching modes are provided to handle clock input failure scenarios. Auto-lock, individually programmable output frequency dividers, and phase adjustment capabilities are added for flexibility.
The 8V19N472 is configured through an SPI interface and reports lock and signal loss status in internal registers and via a lock detect (LOCK) output. Internal status bit changes can also be reported via the nINT output. The device is ideal for driving converter circuits in wireless infrastructure, radar/imaging, and instrumentation/medical applications. The device is a member of the high-performance clock family from IDT.
For information regarding evaluation boards and material, please contact your local sales representative.
Parameters
| Attributes | Value |
|---|---|
| Outputs (#) | 11 |
| Inputs (#) | 2 |
| Input Freq (MHz) | 0.008 - 307.2 |
| DPLL Channels (#) | 0 |
| JESD204B/C Compliant | No |
| Output Freq Range (MHz) | 15.36 - 2949.12 |
| Frequency Plan | 2949.12 / Output_Divider, 2457.6 / Output_Divider, 2500 / Output_Divider |
| Output Skew (ps) | 28 |
| Adjustable Phase | Yes |
| Noise Floor (dBc/Hz) | -158.7 |
| Phase Noise Supports GSM | Yes |
| Output Type | LVDS, LVPECL |
| Synthesis Mode | Integer |
| Input Ref. Divider Resolution (bits) | 15 |
| Feedback Divider Resolution (bits) | 15 |
| Output Divider Resolution (bits) | 8 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Input Redundancy | Input Monitor, Auto-switch, Manual switch, Revertive and non-revertive switch, Holdover |
| Advanced Features | Holdover, Phase Delay, Input Switching, Programmable Clock |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CABGA | 8.0 x 8.0 x 1.35 | 81 | 0.8 |
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
News & Blog Posts
Blog Post
Apr 27, 2021
|