Skip to main content
FemtoClock NG Universal Frequency Translator (2-in/1-PLL/8-out)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Advanced FeaturesHitless Reference Switching, Fractional-N PLL, External Feedback, Tilera Reference Design
Phase Jitter Typ RMS (ps)0.27
Qty. per Reel (#)3000
Reference OutputYes
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
ApplicationPort Synchronizer
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Diff. Inputs2
Diff. Outputs8
Family NameUFT (Gen 3)
Feedback InputYes
Fractional Output Dividers (#)2
Input Freq (MHz)0.008 - 875
Input Freq Range TypeTDM, DS1, E1, SONET/SDH, Ethernet, OTN
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Inputs (#)2
Length (mm)8
MOQ3000
Output Banks (#)4
Output Freq Range (MHz)0.008 - 1000
Output Freq Range TypeTDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, OTU-1, STM-64/OC-192/10GBASE-W, 10GBASE-R, OTU-2, XGMII/XAUI
Output SignalingLVPECL, LVDS, LVCMOS
Output Skew (ps)45
Output TypeLVCMOS, LVDS, LVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)8
Package Area (mm²)64
Phase Jitter Typ RMS (fs)270
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Product CategoryFemtoClock NG
Prog. ClockYes
Prog. InterfaceI2C
PublishedNo
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.85
VCO Max Freq (MHz)4000
VCO Min Freq (MHz)3000
Width (mm)8

Description

The 8T49N281i has one fractional-feedback PLL that can be used as a jitter attenuator or frequency translator. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8kHz to 1GHz. Three of these frequencies are completely independent of each other and the inputs. The other five are related frequencies. The eight outputs may select among LVPECL, LVDS, or LVCMOS output levels.

Renesas' third-generation Universal Frequency Translator family also includes the 8T49N282i (4-in/2-PLL/8-out) and the 8T49N283i (2-in/2-PLL/8-out).

To see other devices in this product family, visit the Universal Frequency Translators page.