Skip to main content

Features

  • Two differential outputs meet jitter limits for 100G Ethernet and STM-256/OC-768
    • <0.3ps RMS (including spurs): 12kHz to 20MHz
  • Accepts up to two LVPECL, LVDS, LVHSTL, HCSL, or LVCMOS input clocks ranging from 8kHz up to 875MHz
    • Auto and manual input clock selection with hitless switching
    • Clock input monitoring, including support for gapped clocks
  • Phase-Slope Limiting and Fully Hitless Switching options to control output phase transients
  • Operates from a 10MHz to 40MHz fundamental-mode crystal
  • Generates eight LVPECL/LVDS or 16 LVCMOS output clocks ranging from 8kHz up to 1.0GHz (diff),8kHz to 250MHz (LVCMOS)
  • Register programmable through I2C/SPI or via external I2C EEPROM
  • Supported by Renesas' Timing Commander™ software

Description

The 8T49N281i has one fractional-feedback PLL that can be used as a jitter attenuator or frequency translator. It is equipped with six integer and two fractional output dividers, allowing the generation of up to eight different output frequencies, ranging from 8kHz to 1GHz. Three of these frequencies are completely independent of each other and the inputs. The other five are related frequencies. The eight outputs may select among LVPECL, LVDS, or LVCMOS output levels.

Renesas' third-generation Universal Frequency Translator family also includes the 8T49N282i (4-in/2-PLL/8-out) and the 8T49N283i (2-in/2-PLL/8-out).

To see other devices in this product family, visit the Universal Frequency Translators page.

Parameters

AttributesValue
Inputs (#)2
Input TypeLVCMOS, LVTTL, HCSL, LVHSTL, LVDS, LVPECL
Product CategoryFemtoClock NG
Diff. Outputs8
Output TypeLVCMOS, LVDS, LVPECL
Output Voltage (V)2.5V, 3.3V
Input Freq (MHz)0.008 - 875
Phase Jitter Typ RMS (ps)0.27, 0.28
Output Freq Range (MHz)0.008 - 1000
Fractional Output Dividers (#)2
Core Voltage (V)2.5V, 3.3V
Output Banks (#)4
Loop Bandwidth Range (Hz)0.25 - 512
Xtal Freq (KHz)10000 - 40000
Advanced FeaturesHitless Reference Switching, Fractional-N PLL, External Feedback, Tilera Reference Design, Programmable Clock, Programmable Hitless Reference Switching, Fractional-N PLL, External Feedback

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN8.0 x 8.0 x 0.85560.5

Applications

  • OTN or SONET/SDH equipment line cards (up to OC-192, and supporting FEC ratios)
  • OTN de-mapping (Gapped Clock and DCO mode)
  • Gigabit and Terabit IP switches/routers including support of Synchronous Ethernet
  • Wireless base station baseband
  • Data communications

Applied Filters:

News & Blog Posts