Skip to main content

Features

  • 1:18, low skew, low additive jitter LVPECL/LVDS fanout buffer
  • Low power consumption
  • Differential PCLK, nPCLK clock pair accepts the following differential/single-ended input levels: LVDS, LVPECL, and LVCMOS
  • Maximum input clock frequency: 2GHz
  • Propagation delay: 290ps (typical)
  • Output skew: 40ps (typical)
  • Low additive phase jitter, RMS: 39fs (typical)
  • Integration range: 12kHz–20MHz (fREF = 156.25MHz, VPP = 1V, VDD = 3.3V)
  • Full 2.5V and 3.3V supply voltage modes
  • Device current consumption:
    • 180mA (typical) IEE for LVPECL output mode
    • 400mA (typical) IDD for LVDS output mode
  • 48-VFQFN, lead-free (RoHS 6) packaging
  • Transistor count: 1762
  • -40°C to +85°C ambient operating temperature
  • Supports case temperature up to 105°C

Description

The 8SLVS1118 is a high-performance, low-power, differential 1:18 output fanout buffer. This highly versatile device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVS1118 ideal for clock distribution applications that demand well-defined performance and repeatability. The device is characterized to operate from a 2.5V or 3.3V power supply. The integrated bias voltage references enable easy interfacing AC-coupled signals to the device inputs.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 0.9480.5

Applied Filters: