Skip to main content

Features

  • Supports PCI Express Gen 1–5
  • Four low-skew, low additive jitter LVPECL output pairs
  • Two selectable, differential clock input pairs
  • Differential pairs can accept the following differential input levels: LVDS, LVPECL, CML
  • Maximum input clock frequency: 2GHz
  • LVCMOS interface levels for the control input (input select)
  • Output skew: 5ps (typical)
  • Propagation delay: 320ps (maximum)
  • Low additive phase jitter, RMS
  • fREF = 156.25MHz, VPP = 1V, 12kHz to 20MHz: 40fs (maximum)
  • Maximum device current consumption (IEE): 60mA (maximum)
  • Full 3.3V or 2.5V supply voltage
  • Available in a lead-free (RoHS 6), 16-VFQFPN package
  • -40 °C to 85 °C ambient operating temperature
  • Supports case temperature ≤105 °C operations

Description

The 8SLVP1204 is a high-performance differential LVPECL fanout buffer. The device is designed for the fanout of high-frequency, very-low additive phase-noise clock and data signals. The 8SLVP1204 is characterized to operate from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP1204 ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and four low-skew outputs are available. The integrated bias voltage reference enables easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C (Tc ≤ 105°C)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applied Filters: