Skip to main content

Features

  • Four differential LVDS output pairs
  • IN, nIN input pairs can accept the following differential input levels: LVPECL, LVDS, SSTL
  • 50Ω internal input termination to VT
  • Maximum output frequency: 2GHz
  • Output skew: 25ps (maximum)
  • Part-to-part skew: 200ps (maximum)
  • Propagation delay: 550ps (maximum)
  • Additive phase jitter, RMS: 0.09ps (typical)
  • Full 2.5V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8S89832I is a high speed 1-to-4 Differential-to-LVDS Fanout Buffer. The 8S89832I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVPECL, LVDS, and SSTL to be easily interfaced to the input with minimal use of external components. The device also has an output enable pin which may be useful for system test and debug purposes. The 8S89832I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.

Parameters

Attributes Value
Function Buffer
Outputs (#) 4
Output Type LVDS
Output Freq Range (MHz) 2000
Input Type LVDS, LVPECL, SSTL
Output Banks (#) 1
Output Voltage (V) 2.5
Output Skew (ps) 25
Additive Phase Jitter Typ RMS (fs) 90

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 3.0 x 3.0 x 1.0 16 0.5

Applied Filters: