Skip to main content

Features

  • Six low skew, low additive jitter LVDS output pairs
  • One differential clock input pair
  • Differential PCLK, nPCLK pair can accept the following differential input levels: LVDS, LVPECL, CML
  • Maximum input clock frequency: 1.2GHz (maximum), design target
  • Output skew: 20ps (typical)
  • Propagation delay: 290ps (typical)
  • Low additive phase jitter, RMS
  • fREF = 156.25MHz, VPP = 1V, 12kHz to 20MHz: 39fs (typical)
  • Full 1.8V supply voltage
  • Lead-free (RoHS 6), 20-VFQFPN packaging
  • -40 °C to 85 °C ambient operating temperature

Description

The 8P34S1106 is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase noise clock and data signals. The 8P34S1106 is characterized to operate from a 1.8V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S1106 ideal for those clock distribution applications demanding well-defined performance and repeatability. One differential input and six low skew outputs are available. The integrated bias voltage reference enables easy interfacing of AC-coupled signals to the differential device input. The device is optimized for low power consumption and low additive phase jitter.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 1.0200.5

Applied Filters: