Skip to main content

Features

  • 2:1 LVDS MUX
  • One LVDS output pair
  • Two differential clock inputs can accept: LVPECL or LVDS
  • Maximum input/output frequency: 2.5GHz
  • Translates LVCMOS/LVTTL input signals to LVDS levels by using a resistor bias network on nPCLK0, nPCLK1
  • RMS additive phase jitter: 0.06ps (typical)
  • Propagation delay: 600ps (maximum)
  • Part-to-part skew: 350ps (maximum)
  • Full 3.3V supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 854S01I is a high performance 2:1 Differential-to-LVDS Multiplexer. The 854S01I can also perform differential translation because the differential inputs accept LVPECL or LVDS levels. The 854S01I is packaged in a small 3mm x 3mm 16 VFQFN package, making it ideal for use on space constrained boards.

Parameters

Attributes Value
Function Multiplexer
Outputs (#) 1
Output Type LVDS
Output Freq Range (MHz) 2500
Input Freq (MHz) 2500
Inputs (#) 2
Input Type LVPECL, LVDS
Output Banks (#) 1
Core Voltage (V) 3.3
Output Voltage (V) 3.3
Additive Phase Jitter Typ RMS (fs) 60

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 3.0 x 3.0 x 1.0 16 0.5

Applied Filters: