Skip to main content

Features

  • One 0.7V current mode differential HCSL output pair
  • Crystal oscillator interface: 25MHz
  • Output frequency: 100MHz
  • RMS phase jitter @ 100MHz (12kHz - 20MHz): 1.23ps (typical)
  • Cycle-to-cycle jitter: 20ps (maximum)
  • I2C support with readback capabilities up to 400kHz
  • Spread Spectrum for electromagnetic interference (EMI) reduction
  • 3.3V operating supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) package
  • PCI Express Gen 1, 2 and 3 jitter compliant

Description

The 841S101I is a PLL-based clock synthesizer specifically designed for PCI_Express™ Clock applications. This device generates a 100MHz differential HCSL clock from a input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. An external reference is applied to the XTAL_IN pin with the XTAL_OUT pin left floating.The device offers spread spectrum clock output for reduced EMI applications. An I2C bus interface is used to enable or disable spread spectrum operation as well as select either a down spread value of -0.35% or -.5%.The 841S101I is available in a lead-free 16-Lead TSSOP package.

Parameters

AttributesValue
Diff. Outputs1
Diff. Output SignalingHCSL
Output Freq Range (MHz)100 - 100
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Package Area (mm²)22
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)25 - 25
Input TypeCrystal
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP5.0 x 4.4 x 1.0160.65

Applied Filters: