Skip to main content

Features

  • One LVCMOS/LVTTL output
  • Differential CLK, nCLK input pair
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 350MHz
  • Part-to-part skew: 525ps (maximum)
  • Additive phase jitter, RMS: 0.11ps (typical)
  • Small 8 lead SOIC package saves board space
  • Full 3.3V and 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

830S21I-01 is a 1-to-1 Differential-to- LVCMOS/ LVTTL translator and a member of the family of High Performance Clock Solutions from IDT. The differential input is highly flexible and can accept the following input types: LVPECL, LVDS, LVHSTL, SSTL and HCSL. The small 8-lead SOIC footprint makes this device ideal for use in applications with limited board space.

Parameters

Attributes Value
Function Buffer
Outputs (#) 1
Output Type LVCMOS
Output Freq Range (MHz) 350
Input Type LVPECL, LVDS, LVHSTL, SSTL, HCSL
Output Banks (#) 1
Output Voltage (V) 2.5V, 3.3V
Additive Phase Jitter Typ RMS (fs) 110

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
SOIC 4.9 x 3.9 x 1.5 8 1.27

Applied Filters: