Description
21(+1)-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.
Parameters
| Attributes | Value |
|---|---|
| Function | LIU |
| Ports (#) | 21 |
| Line Rate | E1 |
| LOS Level | Programmable |
| Short/Long Haul | Short haul |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| PBGA | 31.0 x 31.0 x 2.23 | 640 | 1 |
Applied Filters:
Loading