Features
- Extremely low RMS additive phase jitter: 50fs
- Low output skew: 50ps
- Packaged in an 8-pin SOIC and 8-pin DFN
- Pb (lead) free package
- Low-power CMOS technology
- Operating voltages of 1.8 V to 3.3 V
- Extended temperature range: -40 °C to +105 °C
Description
The 74FCT38075S is a low skew, single input to five output, LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C |
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
This video overviews the LVCMOS Fanout Buffers, showcasing their best-in-class performance with extremely low phase jitter, minimal output skew, and low power consumption, along with other competitive features.