Features
- Typical tSK(o) (output skew) < 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 33V ± 03V, normal range
- VCC = 27V to 36V, extended range
- VCC = 25V ± 02V
- CMOS power levels (0.4µW typ. static)
- Rail-to-rail output swing for increased noise margin
- Available in 48-pin TSSOP package
Description
The 74ALVCH162244 16-bit buffer/driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. The 74ALVCH162244 has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The device operates at -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Function | Buffer/Driver |
| Pkg. Code | PAG48 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 3.3 |
| Output Type | 3-state |
| Speed Grade | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 12.5 x 6.1 x 1.0 | 48 | 0.5 |
Applied Filters:
Loading