Features
- 512 x 512 channel non-blocking switching at 8.192Mb/s
- Per-channel variable or constant throughput delay
- Automatic identification of ST-BUS®/GCI interfaces
- Accepts 4 serial data streams of 8.192Mb/s
- Automatic frame offset delay measurement
- Per-stream frame delay offset programming
- Per-channel high impedance output control
- Per-channel Processor mode
- Control interface compatible with Intel/Motorola CPUs
- Connection memory block programming
- Available in a 64-pin Thin Plastic Quad Flatpack (TQFP) and 64-pin Small Thin Quad Flatpack (STQFP)
- 3.3V power supply
- Operating temperature range: -40 °C to +85 °C
- 3.3V I/O with 5V tolerant inputs
Description
The 72V70800 is a non-blocking digital switch that has a capacity of 512 x 512 channels at a serial bit rate of 8.192Mb/s. Some of the main features include programmable stream and channel control, Processor mode, input offset delay, and high-impedance output control.
Per-stream input delay control is provided for managing large multi-chip switches that transport both voice channels and concatenated data channels. In addition, input streams can be individually calibrated for input frame offset.
This device is an ST-BUS® compatible digital switch controlled by a microprocessor that can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.
Parameters
| Attributes | Value |
|---|---|
| Function | TSI |
| Switching Capacity | 512 x 512 |
| PCM Highways (#) | 4 |
| PCM Rate (Mbps) | 8 |
| Rate Matching | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFP | 10.0 x 10.0 x 1.4 | 64 | 0.5 |
Applied Filters:
Loading