Skip to main content

Features

  • 10ns read/write cycle time
  • 5V input tolerant
  • Renesas Standard or First Word Fall Through timing
  • Single or double register-buffered Empty and Full flags
  • Easily expandable in depth and width
  • Asynchronous or coincident Read and Write Clocks
  • Asynchronous or synchronous programmable Almost-Empty and Almost-Full flags with default settings
  • Half-Full flag capability
  • Output enable puts output data bus in high-impedance state
  • Available in 64-pin TQFP and STQFP packages
  • Industrial temperature range (–40°C to +85°C) is available

Description

The 72V245 is a 4K x 18 first-in, first-out (FIFO) memory with clocked read and write controls. It is a 3.3V version of the 72245 FIFO and is applicable for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. It has 18-bit input and output ports. The Read Clock (RCLK) can be tied to the Write Clock for single-clock operation, or the two clocks can run asynchronously of one another for dual-clock operation.

Parameters

Attributes Value
Core Voltage (V) 3.3
Bus Width (bits) 18
Density (Kb) 72
Pkg. Code PNG64, PPG64
Interface Synchronous
I/O Type 3.3 V LVTTL
I/O Frequency (MHz) 66 - 66, 100 - 100
Organization 4K x 18
Temp. Range (°C) -40 to 85°C, 0 to 70°C
Architecture Uni-directional

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFP 14.0 x 14.0 x 1.4 64 0.8
TQFP 10.0 x 10.0 x 1.4 64 0.5

Applied Filters: