Skip to main content

Features

  • High performance system speed - 100 MHz
  • (7.5 ns Clock-to-Data Access)
  • ZBT Feature - No dead cycles between write and read
  • cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (READ/WRITE) control pin
  • 4-word burst capability (Interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%)
  • 3.3V (±5%) I/O Supply (VDDQ)
  • Power down controlled by ZZ input
  • Available in 100-pin TQFP, 119-pin BGA and 165 fpBGA packages

Description

The 71V65903 3.3V CMOS SRAM is organized as 512K x 18. It is designed to eliminate dead bus cycles when turning the bus around between reads and writes, or writes and reads. Thus it has been given the name ZBT™, or Zero Bus Turnaround. The 71V65903 contain address, data-in and control signal registers. In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.

Parameters

Attributes Value
Density (Kb) 9216
Bus Width (bits) 18
Core Voltage (V) 3.3
Pkg. Code BQG165, PKG100
Organization 512K x 18
I/O Voltage (V) 2.5 - 2.5
Temp. Range (°C) -40 to 85°C, 0 to 70°C
Architecture ZBT
Output Type Flowthrough

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CABGA 15.0 x 13.0 x 1.2 165 1
TQFP 20.0 x 14.0 x 1.4 100 0.65

Applied Filters: