Skip to main content

Features

  • High-performance system speed 200MHz (x18) (3.2ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (Read/Write) control pin
  • Positive clock-edge triggered address, data, and control signal registers for fully pipelined applications
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%), 3.3V I/O supply (VDDQ)
  • Optional- Boundary Scan JTAG interface (IEEE 1149.1 compliant)
  • Available in 100-pin TQFP, 119-pin BGA, and 165 fpBGA packages

Description

The 71V3556 3.3V CMOS synchronous SRAM, organized as 128K x 36, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus, it has been given the name ZBT™, or Zero Bus Turnaround. The 71V3556 contains data I/O, address, and control signal registers.

Parameters

Attributes Value
Density (Kb) 4608
Bus Width (bits) 36
Core Voltage (V) 3.3
Pkg. Code BQ165, BQG165
Organization 128K x 36
I/O Voltage (V) 2.5 - 2.5
I/O Frequency (MHz) 100 - 100, 166 - 166
Temp. Range (°C) -40 to 85°C
Architecture ZBT
Output Type Pipelined

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
CABGA 15.0 x 13.0 x 1.2 165 1

Applied Filters: