Skip to main content
Renesas Electronics Corporation
64K x 18 FourPort RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)256
Pb (Lead) FreeNo
Carrier TypeReel
ArchitectureFourPort
Bus Width (bits)18
Core Voltage (V)3.3
Density (Kb)1152
FunctionFourport, Counters, Interrupt
I/O Frequency (MHz)166 - 166
I/O Type3.3 V LVTTL
InterfaceSync
Length (mm)17
MOQ1000
Moisture Sensitivity Level (MSL)4
Organization64K x 18
Output TypePipelined
Package Area (mm²)289
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.4
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)17

Description

The 70V5388 is a high-speed 64Kx18 bit synchronous FourPort RAM that allows simultaneous access of any address from all four ports and is optimized for applications having unidirectional or bi-directional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. It provides a wide range of functions specially designed to facilitate system operations.