Features
- True four-ported memory cells allow simultaneous access of the same memory location
- Synchronous Pipelined device allows fast 200MHz operation
- High Bandwidth up to 14 Gbps (200MHz x 18 bits wide x 4 ports)
- LVTTL I/O interface
- High-speed clock to data access 3.0ns (max.)
- 3.3V Low operating power
- Interrupt flags for message passing
- Width and depth expansion capabilities
- Counter readback on address lines Mask register readback on address lines
- Global Master reset for all ports
- Dual Chip Enables on all ports for easy depth expansion
- Separate upper-word and lower-word controls on all ports
- Available in 272-BGA and 256-BGA packages
- JTAG boundary scan
- MBIST (Memory Built-In Self Test) controller
- Industrial temperature range (-40C to +85C) is available
Description
The 70V5388 is a high-speed 64Kx18 bit synchronous FourPort RAM that allows simultaneous access of any address from all four ports and is optimized for applications having unidirectional or bi-directional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. It provides a wide range of functions specially designed to facilitate system operations.
Applied Filters: