Skip to main content

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • Separate upper-byte and lower-byte control
  • 70V261 easily expands data bus width to 32 bits or more
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 3.3V (±0.3V) power supply
  • Available in 100-pin TQFP package
  • Industrial temperature range (-40C to +85C) is available

Description

The 70V261 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or wider memory system applications resulting in full speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

Attributes Value
Core Voltage (V) 3.3
Bus Width (bits) 16
Density (Kb) 256
Pkg. Code PNG100
Interface Async
I/O Type 3.3 V LVTTL
Access Time (ns) 25, 35
Temp. Range (°C) -40 to 85°C, 0 to 70°C
Architecture Dual-Port
Organization 16K x 16
Function Busy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFP 14.0 x 14.0 x 1.4 100 0.5

Applied Filters: